IESNA:LM-63-2002
[TEST]P1055806
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-5)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S123R3DRP-H775D930-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 3, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]891
TILT=NONE
1 -1 1 37 5 1 1 0.229167 3.895833 0
1 1 23.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
761.1 754 750 744.5 735.8 724 711.3 697.1 679.8 661.6
641.9 619.8 596.9 572.4 547.9 521.9 495.8 469 439.8 412.1
383.7 355.3 327.6 299.2 270.8 242.4 213.2 183.2 154.7 126.3
99.5 73.4 49.7 27.6 9.5 0 0
761.1 764.2 757.1 747.7 733.5 714.5 693.2 669.5 642.7 613.4
581.9 548.7 514 477.7 439.8 401.9 364.8 326.1 288.2 251.9
215.5 180.8 145.3 114.5 84.5 58.4 35.5 24.5 17.4 11.1
6.3 2.4 0.8 0 0 0 0
761.1 755.6 742.9 724 697.1 667.1 630 589.8 544 495.8
444.5 394 344.2 294.5 247.9 202.9 160.3 121.6 86.1 56.8
30.8 22.1 17.4 13.4 9.5 6.3 3.9 2.4 1.6 0.8
0.8 0.8 0.8 0.8 0 0 0
761.1 754.8 737.4 709.8 673.5 630 580.3 525 465 403.4
343.4 285.8 230.5 180 133.4 92.4 58.4 29.2 21.3 17.4
12.6 9.5 6.3 3.9 2.4 1.6 0.8 0.8 0.8 0.8
0.8 0.8 0.8 0.8 0.8 0.8 0
761.1 755.6 740.6 709.8 667.9 619.8 564.5 502.1 437.4 372.6
311.1 250.3 195 146.8 101.1 64 32.4 22.1 17.4 13.4
9.5 6.3 3.9 2.4 1.6 0.8 0.8 0.8 0.8 0
0.8 0 0 0 0 0 0
